Shorting Plate ZQV 6 Series (1733640000)

Shorting Plate ZQV 6 Series 1733640000

Product Details:

Manufacturer part number: 1733640000

Brand: WEIDMUELLER

Price: 10.78

Delivery time: 4 Days


Technical Data:

Number of bridged clamps: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1733640000

Part Number
1733640000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of bridged clamps

10.78 €

10 4 Days -

Loading...

  1. 1

Basic information

Color Yellow Color Yellow Model Transverse connector
Explosion-tested version 'Ex e' No Rated current In 41 Insulated Yes
With shock protection Yes Mounting method Pluggable Modular spacing 8.1

Tech Support