IE-Line Socket Connector RJ45

Click on this image to zoom in.

Click on this image to zoom in.

IE-Line Socket Connector RJ45

Standard Unit Price:
12.08
Shipping Days:
9 Days

RJ45 connector for custom assembly

Basic Specifications

  • Model
    Connector (jack)
  • Category
    CAT6A
  • Shield
    Present (STP)
  • Conforming cable (line type)
    Strand wire/single wire
  • Colour
    Ivory
  • Dimension length(mm)
    50
  • Dimension width(mm)
    160
  • Dimension thickness(mm)
    255
  • Model
    IE-BI-RJ45-C
  • Features
    Bulk connector
  • Insert and housing
    RJ45 coupler only
  • Bending Protection
    NA
  • Anti-kink
    NA
  • Acquisition of Standard Approval
    CE
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
12.08

1962840000
Part Number : 1962840000
Shipping Days 9 Days
Standard Unit Price 12.08

Specificationtitle

  • Model
    [Jack] Connector (jack)
  • Category
    [CAT6] CAT6A
  • Shield
    Present (STP)
  • Conforming cable (line type)
    Strand wire/single wire
  • Colour
    Ivory
  • Dimension length(mm)
    50
  • Dimension width(mm)
    160
  • Dimension thickness(mm)
    255
  • Model
    IE-BI-RJ45-C
  • Features
    Bulk connector
  • Insert and housing
    RJ45 coupler only
  • Bending Protection
    NA
  • Anti-kink
    NA
  • Acquisition of Standard Approval
    CE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support