EIA Handle Rack Panel, EPH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPH-3-44B
EPH-3-44S
EPH-3-88B
EPH-3-88S
EPH-3-133B
EPH-3-133S
EPH-3-177B
EPH-3-177S
EPH-3-222B
EPH-3-222S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColor/Surface treatment H
(mm)
Standard EIA
(U)

41.04 €

1 6 Days 10Black441

41.04 €

1 6 Days 10Silver441

51.54 €

1 6 Days 10Black882

51.54 €

1 6 Days 10Silver882

62.67 €

1 6 Days 10Black132.53

62.67 €

1 6 Days 10Silver132.53

71.30 €

1 6 Days 10Black1774

80.21 €

1 6 Days 10Silver1774

80.36 €

1 6 Days 10Black221.55

90.38 €

1 6 Days 10Silver221.55

Loading...

  1. 1

Basic information

Material Aluminum W(mm) 482.6 t(mm) 3
Material Aluminum

Tech Support