JIS Handle Rack Panel, JPH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JPH-3-49S
JPH-3-99S
JPH-3-149S
JPH-3-199S
JPH-3-249S
JPH-3-299S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH
(mm)
t
(mm)
Standard JIS
(H)

41.81 €

1 6 Days 104931

52.85 €

1 6 Days 109932

65.20 €

1 6 Days 1014933

83.38 €

1 6 Days 1019934

97.20 €

1 6 Days 102493.55

115.34 €

1 6 Days 102993.56

Loading...

  1. 1

Basic information

Material Aluminum Color/Surface treatment Silver W(mm) 480
Material Aluminum

Tech Support