HQP Type Mounting Base

HQP Type Mounting Base

Click on this image to zoom in.

Click on this image to zoom in.

[Features] Mounting base for the HQ series. Dedicated mounting screws are sold separately, please order according to your application. [Material] EN AW-1050A Equiv.Pt1.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HQP15-10
HQP16-16
HQP20-15
HQP27-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSW
(mm)
D
(mm)

7.70 €

1 6 Days 1012272

9.12 €

1 6 Days 10132132

10.88 €

1 6 Days 10172122

15.81 €

1 5 Days 10248147

Loading...

  1. 1

Basic information

Material Aluminum Color specifications/surface treatment Unprocessed t(mm) 1.5
Material Aluminum

Tech Support