Mounting Boss - T-700 series【10 Pieces Per Package】

Mounting Boss - T-700 series
  • Volume Discount
Mounting Boss (T-700)

[Features]
- Because it is affixed by double-sided tape, it can be easily mounted to cases and boxes, allowing circuit boards and chassis to be mounted to cases and boxes with no boss.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T-700

Part Number
T-700
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

12.62 €

10 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Color specifications/surface treatment Natural W(mm) 25 H(mm) 10.5
D(mm) 25 M(mm) 4 Material ABS

This page is Mounting Boss - T-700 series, part number T-700.
You can find the detail information about specifications and dimensions on part number T-700.

Tech Support