Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LCS115-N-WL
Part Number
|
---|
LCS115-N-WL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | W (mm) | H (mm) | D (mm) | Material | Installation location | Standard | Color specifications (Body) | Color specifications (Top Cover) | Applicable battery | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.04 € | 1 | 6 Days | 10 | 74 | 24 | 120 | [Resin] Flame retardant ABS Resin | Not Specified | UL | Off-White | Light Gray | NA | -10 – 60 |
Loading...
Mounting Base | No mounting base | Self-extinguishing(UL94) | V-0 |
---|
This page is LCS Series Plastic Case with Silicone Cover, part number LCS115-N-WL.
You can find the detail information about specifications and dimensions on part number LCS115-N-WL.
Configure
Basic Attributes
Material
W(mm)
H(mm)
D(mm)
Installation location
Standard
Color specifications(Body)
Color specifications(Top Cover)
Applicable battery
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LCS115-F2-DL |
LCS115-F2-DR |
LCS115-F2-WB |
LCS115-N-WR |
LCS115H-9V-DB |
LCS115H-9V-DD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | W (mm) | H (mm) | D (mm) | Material | Installation location | Standard | Color specifications (Body) | Color specifications (Top Cover) | Applicable battery | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.68 € | 1 | 6 Days | 10 | 74 | 24 | 120 | [Resin] Flame retardant ABS Resin | Not Specified | UL | Dark gray | Light Gray | AAA x 2 | -10 – 60 | ||
10.68 € | 1 | 6 Days | 10 | 74 | 24 | 120 | [Resin] Flame retardant ABS Resin | Not Specified | UL | Dark gray | Red | AAA x 2 | -10 – 60 | ||
10.68 € | 1 | 6 Days | 10 | 74 | 24 | 120 | [Resin] Flame retardant ABS Resin | Not Specified | UL | Off-White | Blue | AAA x 2 | -10 – 60 | ||
9.04 € | 1 | 6 Days | 10 | 74 | 24 | 120 | [Resin] Flame retardant ABS Resin | Not Specified | UL | Off-White | Red | NA | -10 – 60 | ||
11.90 € | 1 | 6 Days | 10 | 74 | 32.5 | 120 | [Resin] Flame retardant ABS Resin | Not Specified | UL | Dark gray | Blue | 006P × 1 | -10 – 60 | ||
11.90 € | 1 | 6 Days | 10 | 74 | 32.5 | 120 | [Resin] Flame retardant ABS Resin | Not Specified | UL | Dark gray | Dark gray | 006P × 1 | -10 – 60 |