Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NET-323-AD(F)F
Part Number
|
---|
NET-323-AD(F)F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Specifications | Ambient temperature limit during rated current use (TUV products only) (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.82 € | 1 | 5 Days | Female | 3 | Panel Mount | 30 | Adapter | Flange | 32 | Reverse-core type | 15.0 to 19.5 | 5.5/6.0 | -40 to +100 | Rectangular | Use NJC-32 caps | +70 | NET-323-PM [Straight plug] | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NET |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
Protection function (environmentally resistant) | N/A | Representative Standard | UL / TUV / CSA | Screw for Pipes | NA |
Shell plating treatment | Satin chrome | Contact plating treatment | Silver |
This page is NET Series, part number NET-323-AD(F)F.
You can find the detail information about specifications and dimensions on part number NET-323-AD(F)F.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Operating Temperature Range(°C)
Flange
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NET-203-PM |
NET-203-RF |
NET-203-RM |
NET-323-ADF |
NET-323-PF |
NET-323-PM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Specifications | Ambient temperature limit during rated current use (TUV products only) (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.07 € | 1 |
Same day
Stock | Male | 3 | Cable Connection | 15 | Plug | General Shape | 20 | Reverse-core type | 10.0 to 12.5 | 2.0 | -25 to +85 | NA | Use NJC-20 caps | +80 | NET-203-AD(F) F [relay plug] | NET-203-ADF [relay plug] | NET-203-RF [panel receptacle] | ||
23.75 € | 1 |
Same day
Stock | Female | 3 | Panel Mount | 15 | Receptacle | Flange | 20 | Reverse-core type | NA | 2.0 | -25 to +85 | Rectangular | Use NJC-20 caps | +80 | NET-203-PM [Straight plug] | - | - | ||
21.00 € | 1 |
Same day
Stock | Male | 3 | Panel Mount | 15 | Receptacle | Flange | 20 | Normal-core type | NA | 2.0 | -25 to +85 | Rectangular | Use NJC-20 caps | +80 | NET-203-PF [Straight plug] | - | - | ||
43.65 € | 1 | Available | 5 Days | Female | 3 | Cable Connection | 30 | Adapter | General Shape | 32 | Reverse-core type | 15.0 to 19.5 | 5.5/6.0 | -40 to +100 | NA | Use NJC-32 caps | +70 | NET-323-PM [Straight plug] | - | - | |
36.24 € | 1 | Available | 5 Days | Female | 3 | Cable Connection | 30 | Plug | General Shape | 32 | Normal-core type | 15.0 to 19.5 | 5.5/6.0 | -40 to +100 | NA | Use NJC-32 caps | +70 | NET-323-AD(F)M [relay plug] | NET-323-ADM [relay plug] | NET-323-RM [panel receptacle] | |
39.13 € | 1 | Available |
Same day
Stock | Male | 3 | Cable Connection | 30 | Plug | General Shape | 32 | Reverse-core type | 15.0 to 19.5 | 5.5/6.0 | -40 to +100 | NA | Use NJC-32 caps | +70 | NET-323-AD(F) F [relay plug] | NET-323-ADF [relay plug] | NET-323-RF [panel receptacle] |