Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NR-244-RF
Part Number
|
---|
NR-244-RF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.87 € | 1 | 5 Days | Female | 4 | Panel Mount | 15 | 250 | Solder | Straight | Receptacle | Flange | 24 | Reverse-core type | NA | 2.0 | -40 to +100 | Rectangular | NA | Silver | - | NR-244-PM [Straight plug] | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NR |
---|---|---|---|---|---|
Protection function (environmentally resistant) | N/A | Shell plating treatment | Satin chrome |
This page is NR Series, part number NR-244-RF.
You can find the detail information about specifications and dimensions on part number NR-244-RF.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Connection direction
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Operating Temperature Range(°C)
Flange
Screw for Pipes
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NR-2010-ADM |
NR-2010-LPF |
NR-2010-PF |
NR-244-RM |
NR-244C-PM |
NR-244C-RM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.07 € | 1 | Available | 5 Days | Male | 10 | Cable Connection | 5 | 250 | Solder | Straight | Adapter | General Shape | 20 | Normal-core type | 10.0 to 12.5 | 0.5 | -25 to +85 | NA | NA | Silver | - | NR-2010-GPF1/2 [straight plug] | NR-2010-LPF [Straight plug] | NR-2010-PF [Straight plug] | - | - | - | - | - | - | - | - | |
41.71 € | 1 | Available | 5 Days | Female | 10 | Cable Connection | 5 | 250 | Solder | Angle | L-Bend Plug | L-Shaped | 20 | Normal-core type | 10.0 to 12.5 | 0.5 | -25 to +85 | NA | NA | Silver | - | NR-2010-ADM | NR-2010-AD(F)M | NR-2010-GADM1/2 | NR-2010-GAD(F)M1/2 | NR-2010-RM | - | - | - | - | - | - | |
21.86 € | 1 |
Same day
Stock | Female | 10 | Cable Connection | 5 | 250 | Solder | Straight | Plug | General Shape | 20 | Normal-core type | 10.0 to 12.5 | 0.5 | -25 to +85 | NA | NA | Silver | - | NR-2010-ADM | NR-2010-RM | NR-2010-AD(F)M | NR-2010-GADM1/2 | NR-2010-GAD(F)M1/2 | - | - | - | - | - | - | ||
16.13 € | 1 |
Same day
Stock | Male | 4 | Panel Mount | 15 | 250 | Solder | Straight | Receptacle | Flange | 24 | Normal-core type | NA | 2.0 | -40 to +100 | Rectangular | NA | Silver | - | NR-244-GPF1/2 [straight plug] | NR-244-PF [Straight plug] | - | - | - | - | - | - | - | - | - | ||
34.83 € | 1 | Available | 5 Days | Male | 4 | Cable Connection | 15 | 250 | Crimp | Straight | Plug | Crimp type | 24 | Reverse-core type | 12.6 to 16.5 | 2.0/1.25 | -40 to +100 | NA | NA | Silver | - | NR-244C-PM | NR-244-ADF [relay plug] | NR-244-AD(F)F [relay plug] | NR-244-GADF1/2 [relay plug] | NR-244-GAD(F)F1/2 [panel receptacle] | NR-244-RF [panel receptacle] | NR-244C-ADF [relay plug] | NR-244C-AD(F)F [relay plug] | NR-244C-GADF1/2 [relay plug] | NR-244C-GAD(F)F1/2 [panel receptacle] | NR-244C-RF [panel receptacle] | |
22.76 € | 1 | Available | 5 Days | Male | 4 | Panel Mount | 15 | 250 | Crimp | Straight | Receptacle | Flanged/crimp type | 24 | Normal-core type | NA | 2.0/1.25 | -40 to +100 | Rectangular | NA | Silver | - | NR-244C-RM | NR-244-PF [Straight plug] | NR-244C-PF [Straight plug] | - | - | - | - | - | - | - | - |