Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJW-244-ADM11
Part Number
|
---|
NJW-244-ADM11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.85 € | 1 | Available | 5 Days | Male | 4 | Cable Connection | 15 | 250 | Solder | PSE | Adapter | General Shape | 24 | Normal-core type | 9.5 to 11.0 | 2.0 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-244-GPF1/2 [straight plug] | NJW-244-PF11 [Straight plug] | NJW-244-PFK11 [Straight plug] | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJW |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent | Shell plating treatment | Special Processing |
This page is NJW Series, part number NJW-244-ADM11.
You can find the detail information about specifications and dimensions on part number NJW-244-ADM11.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Representative Standard
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Operating Temperature Range(°C)
Flange
Screw for Pipes
Angles for changing guide position (as seen from pin insert connection side)
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NJW-163-ADF7 |
NJW-163-ADF8 |
NJW-163-ADF9 |
NJW-244-ADM13 |
NJW-244-ADM15 |
NJW-244-ADM8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Screw for Pipes | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.62 € | 1 | 5 Days | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 5.7 to 6.8 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM7 [Straight plug] | NJW-163-PMK7 [Straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
24.51 € | 1 | 5 Days | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 6.9~7.9 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM8 [Straight plug] | NJW-163-PMK8 [Straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
25.67 € | 1 | Available |
Same day
Stock | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 8.0 to 9.4 | 1.25 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-163-PM9 [Straight plug] | NJW-163-PMK9 [Straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | - | |
31.73 € | 1 | 5 Days | Male | 4 | Cable Connection | 15 | 250 | Solder | PSE | Adapter | General Shape | 24 | Normal-core type | 11.1 to 13.0 | 2.0 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-244-GPF1/2 [straight plug] | NJW-244-PF13 [Straight plug] | NJW-244-PFK13 [Straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | ||
34.41 € | 1 | Available | 5 Days | Male | 4 | Cable Connection | 15 | 250 | Solder | PSE | Adapter | General Shape | 24 | Normal-core type | 13.1 to 15.0 | 2.0 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-244-GPF1/2 [straight plug] | NJW-244-PF15 [Straight plug] | NJW-244-PFK15 [Straight plug] | - | - | - | - | - | - | - | - | - | - | - | - | |
44.79 € | 1 | 5 Days | Male | 4 | Cable Connection | 15 | 250 | Solder | PSE | Adapter | General Shape | 24 | Normal-core type | 6.8 to 8.0 | 2.0 | -25 to +85 | NA | NA | Standard | Silver | - | NJW-244-GPF1/2 [straight plug] | NJW-244-PF8 [Straight plug] | NJW-244-PFK8 [Straight plug] | - | - | - | - | - | - | - | - | - | - | - | - |