Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJC-168-ADM
Part Number
|
---|
NJC-168-ADM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.78 € | 1 | 5 Days | Male | 8 | Cable Connection | 3 | - | Solder | - | Adapter | General Shape | 16 | Normal-core type | 7.0–8.5 | 0.3 | -25 to +60 | NA | Standard | Gold | - | NJC-168-PF [Straight plug] | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJC |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | N/A | Screw for Pipes | NA |
Shell plating treatment | Satin chrome |
Configure
Basic Attributes
Allowable Voltage(V)
Representative Standard
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Wire connection method
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Operating Temperature Range(°C)
Flange
Angles for changing guide position (as seen from pin insert connection side)
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes