Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJC-163-ADF
Part Number
|
---|
NJC-163-ADF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.20 € | 1 | 5 Days | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Reverse-core type | 7.0–8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PM [Straight plug] | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NJC |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | N/A | Screw for Pipes | NA |
Shell plating treatment | Satin chrome |
This page is NJC Series, part number NJC-163-ADF.
You can find the detail information about specifications and dimensions on part number NJC-163-ADF.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Representative Standard
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Operating Temperature Range(°C)
Flange
Angles for changing guide position (as seen from pin insert connection side)
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NJC-163-AD(F)F |
NJC-163-AD(F)M |
NJC-163-ADM |
NJC-163-ADMY |
NJC-163-PF |
NJC-163-PFX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Representative Standard | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.31 € | 1 | 5 Days | Female | 3 | Panel Mount | 10 | 125 | Solder | PSE | Adapter | Flange | 16 | Reverse-core type | 7.0–8.5 | 1.25 | -25 to +85 | Rectangular | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PM [Straight plug] | - | - | - | - | - | - | - | - | - | - | ||
12.07 € | 1 | 5 Days | Male | 3 | Panel Mount | 10 | 125 | Solder | PSE | Adapter | Flange | 16 | Normal-core type | 7.0–8.5 | 1.25 | -25 to +85 | Rectangular | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PF [Straight plug] | - | - | - | - | - | - | - | - | - | - | ||
10.75 € | 1 | 5 Days | Male | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Normal-core type | 7.0–8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-PF [Straight plug] | - | - | - | - | - | - | - | - | - | - | ||
14.08 € | 1 | Available | 5 Days | Male | 3 | Cable Connection | 10 | 125 | Solder | PSE | Adapter | General Shape | 16 | Normal-core type | 7.0–8.5 | 1.25 | -25 to +85 | NA | 60° | Silver | Conforms to JIS C 5432 | NJC-163-ADMY | NJC-163-PFY [Straight plug] | - | - | - | - | - | - | - | - | - | |
8.36 € | 1 | 5 Days | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Plug | General Shape | 16 | Normal-core type | 7.0–8.5 | 1.25 | -25 to +85 | NA | Standard | Silver | Conforms to JIS C 5432 | NJC-163-AD(F)M [relay plug] | NJC-163-ADM [relay plug] | NJC-163-RM [panel receptacle] | - | - | - | - | - | - | - | - | ||
9.36 € | 1 | 5 Days | Female | 3 | Cable Connection | 10 | 125 | Solder | PSE | Plug | General Shape | 16 | Normal-core type | 7.0–8.5 | 1.25 | -25 to +85 | NA | 30° | Silver | Conforms to JIS C 5432 | NJC-163-PFX | NJC-163-ADMX [relay plug] | NJC-163-AD(F)MX [relay plug] | NJC-163-RMX [panel receptacle] | - | - | - | - | - | - | - |