Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NRW-2824-ADF16
Part Number
|
---|
NRW-2824-ADF16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.89 € | 1 | 5 Days | Female | 24 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 28 | Reverse-core type | 14.1 to 16.0 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2824-PM16 [Straight plug] | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NRW |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent | Screw for Pipes | NA |
Shell plating treatment | Unprocessed |
This page is NRW Series, part number NRW-2824-ADF16.
You can find the detail information about specifications and dimensions on part number NRW-2824-ADF16.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Wire connection method
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Operating Temperature Range(°C)
Flange
Angles for changing guide position (as seen from pin insert connection side)
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NRW-2010-ADM10 |
NRW-2010-ADM12 |
NRW-2010-ADM6 |
NRW-2824-ADF18 |
NRW-2824-ADM14 |
NRW-2824-PF12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.98 € | 1 | Available | 5 Days | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 8.6 to 10.5 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF10 [Straight plug] | - | - | - | - | - | |
24.98 € | 1 | Available | 5 Days | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 10.6 to 12.5 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF12 [Straight plug] | - | - | - | - | - | |
35.14 € | 1 | 5 Days | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 5.5 to 6.3 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF6 [Straight plug] | - | - | - | - | - | ||
66.89 € | 1 | Available | 5 Days | Female | 24 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 28 | Reverse-core type | 16.1 to 18.0 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2824-PM18 [Straight plug] | - | - | - | - | - | |
63.74 € | 1 | Available | 5 Days | Male | 24 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 28 | Normal-core type | 12.5 to 14.0 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2824-PF14 [Straight plug] | - | - | - | - | - | |
56.64 € | 1 | Available | 5 Days | Female | 24 | Cable Connection | 5 | 250 | Solder | Plug | General Shape | 28 | Normal-core type | 11.0 to 12.4 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2824-ADM12 [relay plug] | NRW-2824-RM [panel receptacle] | - | - | - | - |