Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NWPC-543-ADF18
Part Number
|
---|
NWPC-543-ADF18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Screw for Pipes | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190.22 € | 1 | Available | 5 Days | Female | 3 | Cable Connection | 80 | 500 | Adapter | General Shape | 54 | Reverse-core type | 17.1 to 19.0 | 30 | NA | NA | Silver | - | NWPC-543-PM18 [Straight plug] | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NWPC |
---|---|---|---|---|---|
Wire connection method | Solder | Connection direction | Straight | Operating Temperature Range(°C) | -40 to +85 |
Shell plating treatment | Chrome |
This page is NWPC Series, part number NWPC-543-ADF18.
You can find the detail information about specifications and dimensions on part number NWPC-543-ADF18.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Flange
Screw for Pipes
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NWPC-142-AD6 |
NWPC-142-AD7 |
NWPC-142-P5 |
NWPC-543-ADF20 |
NWPC-543-ADF24 |
NWPC-543-PM18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Screw for Pipes | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.13 € | 1 | 5 Days | Male | 2 | Cable Connection | 5 | 125 | Adapter | General Shape | 14 | Normal-core type | 6.0 to 6.9 | 0.75 | NA | NA | Nickel | - | NWPC-142-P6 [Straight plug] | - | - | - | - | - | - | - | ||
57.27 € | 1 | 5 Days | Male | 2 | Cable Connection | 5 | 125 | Adapter | General Shape | 14 | Normal-core type | 7.0–8.0 | 0.75 | NA | NA | Nickel | - | NWPC-142-P7 [Straight plug] | - | - | - | - | - | - | - | ||
35.22 € | 1 | Available | 5 Days | Female | 2 | Cable Connection | 5 | 125 | Plug | General Shape | 14 | Normal-core type | 5.0–5.9 | 0.75 | NA | NA | Nickel | - | NWPC-142-AD5 [relay plug] | NWPC-142-R [panel receptacle] | - | - | - | - | - | - | |
189.91 € | 1 | 5 Days | Female | 3 | Cable Connection | 80 | 500 | Adapter | General Shape | 54 | Reverse-core type | 19.1 to 21.0 | 30 | NA | NA | Silver | - | NWPC-543-PM20 [Straight plug] | - | - | - | - | - | - | - | ||
189.50 € | 1 | 5 Days | Female | 3 | Cable Connection | 80 | 500 | Adapter | General Shape | 54 | Reverse-core type | 23.1 to 25.5 | 30 | NA | NA | Silver | - | NWPC-543-PM24 [Straight plug] | - | - | - | - | - | - | - | ||
135.69 € | 1 | Available | 5 Days | Male | 3 | Cable Connection | 80 | 500 | Plug | General Shape | 54 | Reverse-core type | 17.1 to 19.0 | 30 | NA | NA | Silver | - | NWPC-543-ADF18 [relay plug] | NWPC-543-RF [panel receptacle] | - | - | - | - | - | - |