Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-316131-2
Part Number
|
---|
1-316131-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Voltage (V) | Connection direction | Features | Type | Specifications | Pitch (mm) | Keying | Plating | Series | Number with packs (Piece) | Insertion-extraction durability (times) | Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.04 € | 2 | Available | 5 Days | 10 | Male | 6 | For PCB | 600 | Angle | 1-line type/High-voltage type | Header | NA | 5.08 | X | Gold 0.38 μm | D-3200S | - | 500 | Tab, post: nickel substrate gold plated |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Rated Current(A) | 15 | Protection function (environmentally resistant) | N/A | Representative Standard | UL / TUV / CSA |
Applicable Wire Size(AWG) | 28/26/24/22/20/18/16/14 | Color | Black | Maximum Contact Resistance(mΩ) | 10 |
Operating Temperature Range(°C) | -55 to +105 | Note | Rated current is a maximum value. This differs based on number of electrodes and wire size so see "product information" "number of electrodes/wire size/rated current" for details. |
Configure
Basic Attributes
Number with packs(Piece)
Applicable pin/contact
Number of Poles
Application
Rated Voltage(V)
Connection direction
Features
Type
Specifications
Pitch(mm)
Keying
Plating
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes