Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3-178139-2
Part Number
|
---|
3-178139-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Voltage (V) | Connection direction | Features | Type | Specifications | Pitch (mm) | Keying | Plating | Series | Number with packs (Piece) | Insertion-extraction durability (times) | Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.95 € | 2 | Available | 5 Days | 10 | Male | 6 | For PCB | 600 | Angle | 2-line type/High-voltage modular type | Header | NA | 5.08 | XY | Gold 0.38 μm | D-3200M | - | 500 | Tab, post: nickel substrate gold plated |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Rated Current(A) | 15 | Protection function (environmentally resistant) | N/A | Representative Standard | UL / TUV / CSA |
Applicable Wire Size(AWG) | 28/26/24/22/20/18/16/14 | Color | Black | Maximum Contact Resistance(mΩ) | 10 |
Operating Temperature Range(°C) | -55 to +105 | Note | Rated current is a maximum value. This differs based on number of electrodes and wire size so see "product information" "number of electrodes/wire size/rated current" for details. |
This page is D3000 Series, part number 3-178139-2.
You can find the detail information about specifications and dimensions on part number 3-178139-2.
Configure
Basic Attributes
Number with packs(Piece)
Applicable pin/contact
Number of Poles
Application
Rated Voltage(V)
Connection direction
Features
Type
Specifications
Pitch(mm)
Keying
Plating
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-178127-6 |
1-178128-2 |
1-178128-3 |
3-178140-2 |
3-178141-2 |
3-178141-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Voltage (V) | Connection direction | Features | Type | Specifications | Pitch (mm) | Keying | Plating | Series | Number with packs (Piece) | Insertion-extraction durability (times) | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.12 € | 4 | Available | 5 Days | 10 | Female | 6 | Cable Connection | 250 | Straight | 2 line/standard modular type | Housing | 2-line 6-pole | 3.81 | XX | NA | D-3100M | - | - | UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black | |
0.57 € | 7 | Available | 5 Days | 10 | Female | 2 | Cable Connection | 600 | Straight | 1-line type/High-voltage type | Housing | NA | 5.08 | X | NA | D-3200S | - | - | UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black | |
0.69 € | 6 | Available | 5 Days | 10 | Female | 3 | Cable Connection | 600 | Straight | 1-line type/High-voltage type | Housing | NA | 5.08 | X | NA | D-3200S | - | - | UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black | |
7.98 € | 1 | Available | 5 Days | - | Male | 6 | For PCB | 600 | Straight | 2-line type/High-voltage modular type | Header | NA | 5.08 | XY | Gold 0.38 μm | D-3200M | - | 500 | Tab, post: nickel substrate gold plated | |
2.79 € | 2 | Available | 5 Days | 10 | Male | 6 | For PCB | 250 | Straight | 2 line/standard modular type | Header | NA | 3.81 | XY | Gold 0.38 μm | D-3100M | - | 500 | Tab, post: nickel substrate gold plated | |
5.58 € | 1 | Available | 5 Days | - | Male | 6 | For PCB | 250 | Straight | 2 line/standard modular type | Header | NA | 3.81 | XY | Tin | D-3100M | - | 100 | Tab, post: nickel substrate tin plated |