Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-179958-3
Part Number
|
---|
1-179958-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Specifications | Pitch (mm) | Applicable Wire Size (AWG) | Keying | Plating | Series | PC circuit board thickness | Insertion-extraction durability (times) | Note | Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.16 € | 4 | Available | 5 Days | 10 | Female | 3 | Cable Connection | 30 | 630 | Crimp | Straight | N/A | UL / TUV / CSA | 1-line type/high withstand voltage type | Housing | NA | 10.16 | 10 ~ 16 | X | NA | D-5200S | NA | - | UL94V-0, and glass filled thermoplastic PBt | - |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Color | Black | Operating Temperature Range(°C) | -55 to +105 | Total contact resistance(mΩ) | 2 |
This page is D5000 Series, part number 1-179958-3.
You can find the detail information about specifications and dimensions on part number 1-179958-3.
Configure
Basic Attributes
Representative Standard
Applicable Wire Size(AWG)
Applicable pin/contact
Number of Poles
Application
Rated Current(A)
Rated Voltage(V)
Wire connection method
Connection direction
Protection function (environmentally resistant)
Features
Type
Specifications
Pitch(mm)
Keying
Plating
Series
PC circuit board thickness
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-1747820-2 |
1-1747822-2 |
1-179958-2 |
1-179958-4 |
1-179958-6 |
1-179960-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Specifications | Pitch (mm) | Applicable Wire Size (AWG) | Keying | Plating | Series | PC circuit board thickness | Insertion-extraction durability (times) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.55 € | 3 | Available | 5 Days | 10 | Male | 4 | Cable Connection | 30 | 630 | Crimp | Straight | N/A | TUV / CSA / UL | Reverse mount | Housing | NA | 10.16 | 10 ~ 16 | XX | NA | D-5300 | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | |
3.13 € | 2 | Available | 5 Days | 10 | Female | 4 | Panel Mount | 30 | 630 | Crimp | Straight | [Available] IP20 | TUV / CSA / UL | Reverse mount | Housing | NA | 10.16 | 10 ~ 16 | XX | NA | D-5300 | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | |
1.14 € | 4 | Available | 5 Days | 10 | Female | 2 | Cable Connection | 30 | 630 | Crimp | Straight | N/A | TUV / CSA / UL | 1-line type/high withstand voltage type | Housing | NA | 10.16 | 10 ~ 16 | X | NA | D-5200S | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | |
1.24 € | 4 | Available | 5 Days | 10 | Female | 4 | Cable Connection | 30 | 630 | Crimp | Straight | N/A | TUV / CSA / UL | 1-line type/high withstand voltage type | Housing | NA | 10.16 | 10 ~ 16 | X | NA | D-5200S | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | |
1.35 € | 4 | Available | 5 Days | 10 | Female | 6 | Cable Connection | 30 | 630 | Crimp | Straight | N/A | TUV / CSA / UL | 1-line type/high withstand voltage type | Housing | NA | 10.16 | 10 ~ 16 | X | NA | D-5200S | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | |
7.02 € | 1 | Available | 5 Days | 10 | Male | 6 | For PCB | 30 | 630 | Solder | Straight | N/A | TUV / CSA / UL | 1-line type/high withstand voltage type | Header | NA | 10.16 | NA | X | Gold 0.38 μm | D-5200S | NA | 25 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated |