Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-1903131-6
Part Number
|
---|
1-1903131-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Features | Type | Pitch (mm) | Applicable Wire Size (AWG) | Color | Keying | Plating | Series | Insertion-extraction durability (times) | Maximum Contact Resistance (mΩ) | Operating Temperature Range (°C) | Note | Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.70 € | 7 | Available | 5 Days | 10 | Male | 12 | Panel Mount | 5 | 250 | Crimp | Straight | 2-line type/High-voltage type | Housing | 2.5 | 18 ~ 30 | Black | X | NA | D-1200D | - | 20 | -55 to +105 | UL94V-0, and glass filled thermoplastic PBt | - |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Protection function (environmentally resistant) | N/A | Representative Standard | UL / TUV / CSA |
This page is D1000 Series, part number 1-1903131-6.
You can find the detail information about specifications and dimensions on part number 1-1903131-6.
Configure
Basic Attributes
Applicable Wire Size(AWG)
Applicable pin/contact
Number of Poles
Application
Rated Current(A)
Rated Voltage(V)
Wire connection method
Connection direction
Features
Type
Pitch(mm)
Color
Keying
Plating
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-1827581-4 |
1-1827583-2 |
1-1827862-0 |
1-1939028-4 |
1-1939638-3 |
1-1939638-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Features | Type | Pitch (mm) | Applicable Wire Size (AWG) | Color | Keying | Plating | Series | Insertion-extraction durability (times) | Maximum Contact Resistance (mΩ) | Operating Temperature Range (°C) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.13 € | 2 | Available | 5 Days | 10 | Male | 12 | For PCB | 5 | 250 | Solder | Straight | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) | |
2.05 € | 3 | Available | 5 Days | 10 | Male | 6 | For PCB | 5 | 250 | Solder | Angle | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | - | |
1.15 € | 4 | Available | 5 Days | 10 | Female | 20 | Cable Connection | 3 | 125 | Crimp | Straight | 2-line/standard type | Housing | 2.0 | 22 ~ 30 | Black | X | NA | D-1100D | - | 20 | -55 to +105 | UL94V-0, and glass filled thermoplastic PBt | - | |
0.95 € | 5 | Available | 5 Days | 10 | Female | 8 | Cable Connection | 5 | 250 | Crimp | Straight | 2-line type/High-voltage type | Housing | 2.5 | 18 ~ 30 | Natural Color | X | NA | D-1200D | - | 20 | -55 to +105 | UL94V-0, and glass filled thermoplastic PBt | - | |
6.94 € | 1 | Available | 5 Days | 10 | Male | 26 | For PCB | 3 | 125 | Solder | Angle | 2-line/standard type | Header | 2.0 | 22 ~ 30 | Black | X | Gold 0.38 μm | D-1100D | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) | |
7.63 € | 1 | Available | 5 Days | 10 | Male | 34 | For PCB | 3 | 125 | Solder | Angle | 2-line/standard type | Header | 2.0 | 22 ~ 30 | Black | X | Gold 0.38 μm | D-1100D | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) |