D2000 Series (Part Numbers - CAD Download)

D2000 Series
  • Volume Discount
The D-2000 Series remains small while satisfying specifications for industrial equipment.

[Features]
Twist-resistant terminal and housing structure: The box shaped recessed contacts are twist-resistant. The housing slits also prevent diagonal mating. This contributes to increased reliability.
Effective mating length: By securing a long and effective mating length, the demands of industrial equipment can be met with high reliability.
Applicable wires: This product can be used with AWG18 wires that are widely used in the industrial equipment sector.
· Lock filling: A distinct locking sound and vibration are transferred to the worker when mating the connector. This makes it possible to complete work without coupling errors (half-mating) even when working in low-visibility environments.
· Keying: The keying (slit) in the housing is provided to prevent coupling errors by distinguishing X keys from Y keys. Additional key patterns can be created by using a keying plug.
· Center locking format: When high-density signal line mountings on circuit boards are required, the footprint on the circuit board can be minimized by mounting narrow-pitch connectors.
· Drawer type: The drawer type has been developed so that each side of the connector has a floating construction. This is as an application that is aimed toward meet the requirements of blind mate connections. The maximum number of pins for the Series is 50P. Using this connector unit-to-unit blind mate connections are possible.
· Hybrid type: This type can house the signal lines in the D-2000 contacts and the power line in the D-3000 contacts. The D-2600 Series can bundle the signal and power lines into a single connector. This contributes to the footprint of the circuit board and improve maintainability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1376136-1

Part Number
1376136-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Wire connection method Connection direction Features Type Applicable Wire Size
(AWG)
Keying Plating Series Note Finish

2.48 €

3 Available 5 Days 10Male6For PCB5SolderAngle2-line/standard typeTab · header18 ~ 28XGold 0.38 μmD-2100DHousing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated (0.38 μm)

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Rated Voltage(V) 250 Protection function (environmentally resistant) N/A Representative Standard UL / TUV / CSA
Specifications NA Pitch(mm) 2.5 Color Black
Insertion-extraction durability(times) 500 Operating Temperature Range(°C) -55 to +105 Total contact resistance(mΩ) 5

This page is D2000 Series, part number 1376136-1.
You can find the detail information about specifications and dimensions on part number 1376136-1.

Variation of this product

Part Number
1-1318114-9
1-1318115-3
1-1318115-4
1376137-1
1376137-2
1747994-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Wire connection method Connection direction Features Type Applicable Wire Size
(AWG)
Keying Plating Series Note Finish

1.53 €

3 Available 5 Days 10Male20Panel Mount5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

1.07 €

4 Available 5 Days 10Male6Cable Connection5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

1.10 €

4 Available 5 Days 10Male8Cable Connection5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100DUL94V-0, and glass filled thermoplastic PBt-

4.36 €

1 Available 5 Days 10Male20For PCB5SolderAngle2-line/standard typeTab · header18 ~ 28XGold 0.38 μmD-2100DHousing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated (0.38 μm)

5.56 €

1 Available 5 Days 10Male20For PCB5SolderAngle2-line/standard typeTab · header18 ~ 28YGold 0.38 μmD-2100DHousing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated (0.38 μm)

3.20 €

2 Available 5 Days 10Male16For PCB5SolderStraight2-line/standard typeTab · header18 ~ 28XGold 0.38 μmD-2100DHousing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy-

Tech Support