Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-1318115-9
Part Number
|
---|
1-1318115-9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Connection direction | Features | Type | Applicable Wire Size (AWG) | Keying | Plating | Series | Note | Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 3 | Available | 5 Days | 10 | Male | 20 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | UL94V-0, and glass filled thermoplastic PBt | - |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Rated Voltage(V) | 250 | Protection function (environmentally resistant) | N/A | Representative Standard | UL / TUV / CSA |
Specifications | NA | Pitch(mm) | 2.5 | Color | Black |
Insertion-extraction durability(times) | 500 | Operating Temperature Range(°C) | -55 to +105 | Total contact resistance(mΩ) | 5 |
Configure
Basic Attributes
Applicable Wire Size(AWG)
Applicable pin/contact
Number of Poles
Application
Rated Current(A)
Wire connection method
Connection direction
Features
Type
Keying
Plating
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes