Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1376137-1
Part Number
|
---|
1376137-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Connection direction | Features | Type | Applicable Wire Size (AWG) | Keying | Plating | Series | Note | Finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.36 € | 1 | Available | 5 Days | 10 | Male | 20 | For PCB | 5 | Solder | Angle | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Rated Voltage(V) | 250 | Protection function (environmentally resistant) | N/A | Representative Standard | UL / TUV / CSA |
Specifications | NA | Pitch(mm) | 2.5 | Color | Black |
Insertion-extraction durability(times) | 500 | Operating Temperature Range(°C) | -55 to +105 | Total contact resistance(mΩ) | 5 |
This page is D2000 Series, part number 1376137-1.
You can find the detail information about specifications and dimensions on part number 1376137-1.
Configure
Basic Attributes
Applicable Wire Size(AWG)
Applicable pin/contact
Number of Poles
Application
Rated Current(A)
Wire connection method
Connection direction
Features
Type
Keying
Plating
Series
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-1318114-9 |
1-1318115-3 |
1-1318115-4 |
1376137-2 |
1747994-1 |
2-1318114-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Connection direction | Features | Type | Applicable Wire Size (AWG) | Keying | Plating | Series | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.65 € | 3 | 5 Days | 10 | Male | 20 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | UL94V-0, and glass filled thermoplastic PBt | - | ||
1.07 € | 4 | Available | 5 Days | 10 | Male | 6 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | UL94V-0, and glass filled thermoplastic PBt | - | |
1.10 € | 4 | Available | 5 Days | 10 | Male | 8 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | UL94V-0, and glass filled thermoplastic PBt | - | |
5.56 € | 1 | Available | 5 Days | 10 | Male | 20 | For PCB | 5 | Solder | Angle | 2-line/standard type | Tab · header | 18 ~ 28 | Y | Gold 0.38 μm | D-2100D | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | |
2.71 € | 2 | Available | 5 Days | 10 | Male | 16 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | - | |
1.17 € | 4 | Available | 5 Days | 10 | Male | 6 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | UL94V-0, and glass filled thermoplastic PBt | - |