Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OA-W16-602
Part Number
|
---|
OA-W16-602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Conforming wire diameter (mm) | Mounting Screw | Color | Mounting Hole Diameter (mm) | Compatible Plate Thickness (mm) | Number of Holes (Book) | Application | Internal diameter φ (mm) | Outer diameter φ (mm) | Specifications | Lock nut material | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.51 € | 1 | Available | 6 Days | - | Cable Gland Type | Φ5~6mm | CTG Thread | Resin | Black | Oil Resistance | ROHS | Cable Gland | CTG16 | φ 5 to 6 | CTG16 | Black | φ21 | 4mm or less | 2 | Oil Resistance | 24 | 27 | Multitype | Resin | - |
Loading...
Material (Main body) | Nylon 66 | Ambient Operating Temperature(°C) | -25 to +80 | Protection Grade(IP) | 67 |
---|
This page is OA-W Series Waterproof Cable Gland, part number OA-W16-602.
You can find the detail information about specifications and dimensions on part number OA-W16-602.
Configure
Basic Attributes
Shape
Outer Diameter Of Cable Used
Screw Standard
Material
Color
Protection Function (Environmental Resistance)
Representative Standard
Type
Screw Size
Conforming wire diameter(mm)
Mounting Screw
Color
Mounting Hole Diameter(mm)
Compatible Plate Thickness(mm)
Number of Holes(Book)
Application
Internal diameter φ(mm)
Outer diameter φ(mm)
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OA-W15M-04E |
OA-W15M-04EB |
OA-W15M-04EC1 |
OA-W16-602C1 |
OA-W16-602E |
OA-W16-602EB |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Conforming wire diameter (mm) | Mounting Screw | Color | Mounting Hole Diameter (mm) | Compatible Plate Thickness (mm) | Number of Holes (Book) | Application | Internal diameter φ (mm) | Outer diameter φ (mm) | Specifications | Lock nut material | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.33 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 10 | Cable Gland Type | Φ2~4mm | Metric Thread | Resin | Black | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Black | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | Resin | - | |
80.84 € | 20 Pieces Per Package | 1 pack | Available | 11 Days | 10 | Cable Gland Type | Φ2~4mm | Metric Thread | Resin | Other | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Beige | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | Resin | - | |
79.54 € | 20 Pieces Per Package | 1 pack | Available | 11 Days | 10 | Cable Gland Type | Φ2~4 | Metric Thread | Resin | Grey | Weatherability | ROHS | Cable Gland | M15×1.0 | φ2-4 | M15 P=1 | Light Gray | φ15 | 3 mm or Less | 1 | Weather Resistance | 17 | 18 | Standard Type | Resin | - | |
88.06 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | - | Cable Gland Type | Φ5~6mm | CTG Thread | Resin | Grey | Oil Resistance | ROHS | Cable Gland | CTG16 | φ 5 to 6 | CTG16 | Light Gray | φ21 | 4mm or less | 2 | Oil Resistance | 24 | 27 | Multitype | Resin | - | |
114.41 € | 20 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | Cable Gland Type | Φ5~6mm | CTG Thread | Resin | Black | Weatherability | ROHS | Cable Gland | CTG16 | φ 5 to 6 | CTG16 | Black | φ21 | 4mm or less | 2 | Weather Resistance | 24 | 27 | Multitype | Resin | - | |
93.62 € | 20 Pieces Per Package | 1 pack | Available | 11 Days | 10 | - | Φ13.5 | - | - | - | - | - | Cable Gland | CTG16 | φ 5 to 6 | CTG16 | Beige | φ21 | 4mm or less | 2 | Weather Resistance | 24 | 27 | Multitype | Resin | - |