Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OA-WS06M-25/40
Part Number
|
---|
OA-WS06M-25/40 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Material (Main body) | Conforming wire diameter (mm) | Mounting Screw | Mounting Hole Diameter (mm) | Application | Outer diameter φ (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.90 € | 10 Pieces Per Package | 1 pack | Available |
Same day
Stock | - | Cable Gland Type | Φ2.5~4 | Metric Thread | Metal | Other | Oil Resistance | ROHS | Cable Gland | M6×0.5 | Nickel-plated/nitrile rubber /PBT | φ2.5-4 | M6 P=0.5 | φ6 | Oil Resistance | 8.8 |
Loading...
Color | Silver | Number of Holes(Book) | 1 | Ambient Operating Temperature(°C) | -25 to +100 |
---|---|---|---|---|---|
Protection Grade(IP) | 67 | Specifications | Slim Type |
This page is OA-WS Series Waterproof Cable Gland, part number OA-WS06M-25/40.
You can find the detail information about specifications and dimensions on part number OA-WS06M-25/40.
Configure
Stock
Basic Attributes
Shape
Outer Diameter Of Cable Used
Screw Standard
Material
Color
Protection Function (Environmental Resistance)
Representative Standard
Type
Screw Size
Material (Main body)
Conforming wire diameter(mm)
Mounting Screw
Mounting Hole Diameter(mm)
Application
Outer diameter φ(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OA-WS04M-20/25 |
OA-WS04M-20/25E |
OA-WS06M-25/40E |
OA-WS07M-35/50 |
OA-WS07M-35/50E |
OA-WS08M-45/60 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Representative Standard | Type | Screw Size | Material (Main body) | Conforming wire diameter (mm) | Mounting Screw | Mounting Hole Diameter (mm) | Application | Outer diameter φ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.06 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | - | Cable Gland Type | Φ2~2.5 | Metric Thread | Metal | Other | Oil Resistance | ROHS | Cable Gland | M4×0.5 | Nickel-plated/nitrile rubber /PBT | φ2-2.5 | M4 P=0.5 | φ4 | Oil Resistance | 7 | |
68.22 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 10 | Cable Gland Type | Φ2~2.5 | Metric Thread | Metal | Other | Weatherability | ROHS | Cable Gland | M4×0.5 | Nickel plating/Ethylene propylene/PBT | φ2-2.5 | M4 P=0.5 | φ4 | Weather Resistance | 7 | |
6.85 € | 1 | Available | 5 Days | 10 | Cable Gland Type | Φ2.5~4 | Metric Thread | Metal | Other | Weatherability | ROHS | Cable Gland | M6×0.5 | Nickel plating/Ethylene propylene/PBT | φ2.5-4 | M6 P=0.5 | φ6 | Weather Resistance | 8.8 | ||
7.84 € | 1 | Available | 6 Days | - | Cable Gland Type | Φ3.5~5 | Metric Thread | Metal | Other | Oil Resistance | ROHS | Cable Gland | M7×0.5 | Nickel-plated/nitrile rubber /PBT | φ3.5-5 | M7 P=0.5 | φ7 | Oil Resistance | 10 | ||
70.01 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 10 | Cable Gland Type | Φ3.5~5 | Metric Thread | Metal | Other | Weatherability | ROHS | Cable Gland | M7×0.5 | Nickel plating/Ethylene propylene/PBT | φ3.5-5 | M7 P=0.5 | φ7 | Weather Resistance | 10 | |
7.84 € | 1 | Available | 5 Days | - | Cable Gland Type | Φ4.5~6 | Metric Thread | Metal | Other | Oil Resistance | ROHS | Cable Gland | M8×0.5 | Nickel-plated/nitrile rubber /PBT | φ4.5-6 | M8 P=0.5 | φ8 | Oil Resistance | 11 |