Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NAW-205-PF10
Part Number
|
---|
NAW-205-PF10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Type of connector shape | Connector shape characteristics | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Contact plating treatment | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.44 € | 1 | Available | 5 Days | Female | 5 | Cable Connection | 10 | 250 | Plug | General Shape | Normal-core type | 8.6 to 10.5 | 1.25 | -25 to +85 | NA | Silver | NAW-205-AD(F)M10 [relay plug] | NAW-205-AD(F)MK10 [relay plug] | NAW-205-ADM10 [relay plug] | NAW-205-ADMK10 [relay plug] | NAW-205-GAD(F)M1/2 [relay plug] | NAW-205-GADM1/2 [relay plug] | NAW-205-RM [panel receptacle] | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NAW |
---|---|---|---|---|---|
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent |
Shell Size | 20 | Screw for Pipes | NA | Shell plating treatment | Special Processing |
This page is NAW Series, part number NAW-205-PF10.
You can find the detail information about specifications and dimensions on part number NAW-205-PF10.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Type of connector shape
Connector shape characteristics
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Operating Temperature Range(°C)
Flange
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NAW-2010-RM |
NAW-2012-PM10 |
NAW-2012-PM12 |
NAW-205-PF12 |
NAW-205-PF8 |
NAW-205-PM10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Type of connector shape | Connector shape characteristics | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Contact plating treatment | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.79 € | 1 | Available | 5 Days | Male | 10 | Panel Mount | 5 | 250 | Receptacle | Flange | Normal-core type | NA | 0.5 | -25 to +85 | Rectangular | Silver | NAW-2010-GPF1/2 [straight plug] | NAW-2010-PF10 [Straight plug] | NAW-2010-PF12 [Straight plug] | NAW-2010-PF6 [Straight plug] | NAW-2010-PF8 [Straight plug] | NAW-2010-PFK10 [Straight plug] | NAW-2010-PFK12 [Straight plug] | NAW-2010-PFK6 [Straight plug] | NAW-2010-PFK8 [Straight plug] | |
33.24 € | 1 | Available | 5 Days | Male | 12 | Cable Connection | 5 | 250 | Plug | General Shape | Reverse-core type | 8.6 to 10.5 | 0.5 | -25 to +85 | NA | Silver | NAW-2012-AD(F)F10 [relay plug] | NAW-2012-AD(F)FK10 [relay plug] | NAW-2012-ADF10 [relay plug] | NAW-2012-ADFK10 [relay plug] | NAW-2012-GAD(F)F1/2 [relay plug] | NAW-2012-GADF1/2 [relay plug] | NAW-2012-RF [panel receptacle] | - | - | |
27.86 € | 1 | Available | 5 Days | Male | 12 | Cable Connection | 5 | 250 | Plug | General Shape | Reverse-core type | 10.6 to 12.5 | 0.5 | -25 to +85 | NA | Silver | NAW-2012-AD(F)F12 [relay plug] | NAW-2012-AD(F)FK12 [relay plug] | NAW-2012-ADF12 [relay plug] | NAW-2012-ADFK12 [relay plug] | NAW-2012-GAD(F)F1/2 [relay plug] | NAW-2012-GADF1/2 [relay plug] | NAW-2012-RF [panel receptacle] | - | - | |
29.05 € | 1 | 5 Days | Female | 5 | Cable Connection | 10 | 250 | Plug | General Shape | Normal-core type | 10.6 to 12.5 | 1.25 | -25 to +85 | NA | Silver | NAW-205-AD(F)M12 [relay plug] | NAW-205-AD(F)MK12 [relay plug] | NAW-205-ADM12 [relay plug] | NAW-205-ADMK12 [relay plug] | NAW-205-GAD(F)M1/2 [relay plug] | NAW-205-GADM1/2 [relay plug] | NAW-205-RM [panel receptacle] | - | - | ||
29.05 € | 1 | Available | 5 Days | Female | 5 | Cable Connection | 10 | 250 | Plug | General Shape | Normal-core type | 7.0–8.5 | 1.25 | -25 to +85 | NA | Silver | NAW-205-AD(F)M8 [relay plug] | NAW-205-AD(F)MK8 [relay plug] | NAW-205-ADM8 [relay plug] | NAW-205-ADMK8 [relay plug] | NAW-205-GAD(F)M1/2 [relay plug] | NAW-205-GADM1/2 [relay plug] | NAW-205-RM [panel receptacle] | - | - | |
28.61 € | 1 | Available | 5 Days | Male | 5 | Cable Connection | 10 | 250 | Plug | General Shape | Reverse-core type | 8.6 to 10.5 | 1.25 | -25 to +85 | NA | Silver | NAW-205-AD(F)F10 [relay plug] | NAW-205-AD(F)FK10 [relay plug] | NAW-205-ADF10 [relay plug] | NAW-205-ADFK10 [relay plug] | NAW-205-GAD(F)F1/2 [relay plug] | NAW-205-GADF1/2 [relay plug] | NAW-205-RF [panel receptacle] | - | - |