THX-B Wooden Board

THX-B Wooden Board
Please use the THX-B type for attaching small equipment (HUB / media converters / optical connection boxes [SPS/SPH series]).

[Features]
· Please use for the attachment of small equipment (HUB / media converters / optical connection boxes [SPS/SPH series]).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

THX-B1

Part Number
THX-B1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.84 €

1 6 Days

Loading...

  1. 1

Basic information

Material Wood Dimension (width)(mm) 500 Dimension (depth)(mm) 200
Plate Thickness(mm) 12 Special notes Option for THD Applicable model/product For THD-A, THD-A-DF, THD-A-BF, THD-K, THR, THR-D, and ATHR(-D)
Accessory Mounting Screw

Tech Support