Standard Single-Level Terminal Block for PCBs with Fixing Flange on One Side LXBL 15.00
- Standard Unit Price:
-
4.18 €
- Shipping Days:
-
72 Days
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
Basic Specifications
-
- Wiring Method
- Screw
-
- Height
- 41.5
-
- Number of electrical connections
- 1
-
- Number of levels
- 1
-
- Modular spacing connections
- 15
-
- Angle PCB/conductor connection
- 0°/180° (horizontal)
-
- Rated current In
- 101
-
- Nominal rated voltage
- 1000
-
- Rated surge voltage
- 6
-
- Over voltage category
- II
-
- Pollution degree
- 2
-
- Connection type conductor
- Screw connection
-
- Connectable conductor cross section solid-core
- 1.5 - 16
-
- Connectable conductor cross section fine-strand with cable end sleeve
- 1.5 - 16
-
- Connectable conductor cross section fine-strand without cable end sleeve
- 1.5 - 25
-
- Connectable conductor cross section multi-wired
- 6 - 25
-
- Connection type PCB
- Soldering connection
-
- Length pin
- 4.5
-
- Material insulation body
- Other
-
- Colour housing
- Black
-
- Operation temperature
- -50 - 120
-
- Type of fastening
- Solder
-
- Type of banding
- Other
-
- Degree of protection (IP), mounted
- IP20
-
- Flame retardant class UL94
- V0