Select from variation
Standard Single-Level Terminal Block LM 5.00 Series 1233920000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Standard Single-Level Terminal Block LM 5.00 Series
Part Number:1233920000

Standard Unit Price: 2.77 Special price 2.77
Shipping Days: 79 Days

PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.

The spec of 1233920000

  • Wiring Method
    [Screw] Screw
  • Height
    19
  • Number of electrical connections
    14
  • Number of levels
    1
  • Modular spacing connections
    5
  • Angle PCB/conductor connection
    45°/135° (downwards inclined)
  • Rated current In
    16
  • Nominal rated voltage
    630
  • Rated surge voltage
    4
  • Over voltage category
    II
  • Pollution degree
    2
  • Connection type conductor
    Screw connection
  • Connectable conductor cross section solid-core
    0.2 - 2.5
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.25 - 1.5
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.2 - 2.5
  • Connection type PCB
    Soldering connection
  • Material connection surface
    Nickel
  • Length pin
    3.5
  • Material insulation body
    Other
  • Colour housing
    Orange
  • Operation temperature
    -50 - 120
  • Type of PCB fastening
    Other
  • Type of fastening
    Solder
  • Type of banding
    Other
  • Degree of protection (IP), mounted
    IP20
  • Flame retardant class UL94
    V0

This page is Standard Single-Level Terminal Block LM 5.00 Series, part number 1233920000.
You can find the detail information about specifications and dimensions on part number 1233920000.

Variation of this product

Part Number
1233910000
1233930000
1233940000
1233950000
1233970000
1233980000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height Number of electrical connections Angle PCB/conductor connection

2.57 €

50 79 Days 191345°/135° (downwards inclined)

2.97 €

50 79 Days 191545°/135° (downwards inclined)

3.15 €

50 79 Days 191645°/135° (downwards inclined)

3.35 €

50 79 Days 191745°/135° (downwards inclined)

3.55 €

50 79 Days 191845°/135° (downwards inclined)

3.75 €

50 79 Days 191945°/135° (downwards inclined)

Tech Support