Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1041960000
Part Number
|
---|
1041960000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wiring Method | Mounting method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Features | Pitch Between Terminals (mm) | Collar | Rated wire size (mm2) | Wire connection range Min to Max (mm2) | Rated voltage (IEC) (V) | Rated voltage (UL) (V) | Connectable conductor cross section fine-strand without cable end sleeve | Connectable conductor cross section fine-strand with cable end sleeve | Connectable conductor cross section solid-core | Connectable conductor cross section multi-wired | Rated current In | Nominal rated voltage | Type of electrical connection 1 | Type of electrical connection 2 | Connection position | Number of levels | Number of clamp positions per level | Internally connected stages | DIN rail type | Material insulation body | Operation temperature | Width/grid dimension | Height at lowest possible mounting height | Closing plate required | Colour | Type of slitting | With integrated test socket | Length | Explosion-tested version 'Ex e' | Type of component | PEN function possible | Type of accessory | Model | Included cover | Driver cutting edge dimension (mm) | Wire coating peeling length (mm) | Terminal screw tightening torque (Nm) | Flame retardant class UL94 | Impulse withstand voltage (kV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 50 | 4 Days | - | [DIN rail mount] For DIN35 mm (TS35) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 - 4 | 0.5 - 4 | 0.5 - 6 | 1.5 - 6 | 32 | 800 | Screw connection | - | Sideways | 2 | 2 | No | DIN rail (top hat rail) 35 mm | Thermoplastic | -50 - 120 | 6.1 | 63.25 | Yes | Orange | - | - | 60 | Yes | - | - | - | - | - | - | - | - | V0 | - |
Loading...
Configure
Basic Attributes
Wiring Method
Mounting method
Parts/Completed products
Number of Poles(Pole)
Screw Size
Number of input/outputs
Rated current (IEC)(A)
Rated current (UL)(A)
Type
Features
Pitch Between Terminals(mm)
Collar
Rated wire size(mm2)
Wire connection range Min to Max(mm2)
Rated voltage (IEC)(V)
Rated voltage (UL)(V)
Type of electrical connection 2
Type of slitting
With integrated test socket
Type of component
PEN function possible
Type of accessory
Type
Connectable conductor cross section fine-strand without cable end sleeve
Connectable conductor cross section fine-strand with cable end sleeve
Connectable conductor cross section solid-core
Connectable conductor cross section multi-wired
Rated current In
Nominal rated voltage
Type of electrical connection 1
Connection position
Number of levels
Number of clamp positions per level
Internally connected stages
DIN rail type
Material insulation body
Operation temperature
Width/grid dimension
Height at lowest possible mounting height
Closing plate required
Colour
Length
Explosion-tested version 'Ex e'
Filter by standard shipping days
Optional Attributes