Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKCSF1
Part Number
|
---|
LKCSF1 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Overall Length (mm) | Width (mm) | Operating Environment | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Material | Environment resistance | Flame retardant grade (main raw materials) | Applicable Insulok ties | Maximum Compatible Outer Diameter (mm) | Grade | Screw Used | Used Zip tie width (mm) | Height (mm) | JAN Code | Trusco Code | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.34 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | 39.7 | 18.6 | - | 18.6 | White | 39.7 | 100 | Nylon 66 | NA | UL94V-2 | Up to LK5 type | 6.3 | Standard | M6 | - | - | - | - | - |
Loading...
Material | Nylon |
---|
This page is ▪ Insulock tie mount, part number LKCSF1.
You can find the detail information about specifications and dimensions on part number LKCSF1.
Configure
Basic Attributes
Operating Environment
Used Zip tie width(mm)
Height(mm)
JAN Code
Trusco Code
Overall Length(mm)
Width(mm)
Width(mm)
Color
Overall Length(mm)
Number with packs(piece)
Material
Environment resistance
Flame retardant grade (main raw materials)
Applicable Insulok ties
Maximum Compatible Outer Diameter(mm)
Grade
Screw Used
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KR6G5 |
KR7G5 |
KR8G5-5 |
KR9G5 |
MB1 |
MB2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (mm) | Width (mm) | Operating Environment | Width (mm) | Color | Overall Length (mm) | Number with packs (piece) | Material | Environment resistance | Flame retardant grade (main raw materials) | Applicable Insulok ties | Maximum Compatible Outer Diameter (mm) | Grade | Screw Used | Used Zip tie width (mm) | Height (mm) | JAN Code | Trusco Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.30 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | 17.8 | 11.8 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 6.4 | 2.4 | 4944387302004 | 433-7336 | Screw to use: M4 | |
26.84 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | 24.8 | 14.3 | For Indoor Use | - | Milk White | - | - | - | - | - | - | - | - | - | 8.3 | 2.4 | 4944387302103 | 433-7344 | Screw to use: M4 | |
26.21 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | 24.8 | 14.3 | - | 14.3 | White | 24.8 | 100 | Nylon 66 | NA | UL94V-2 | Up to T120 type | 5.2 | Standard | M5 | - | - | - | - | - | |
53.95 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 30.2 | 16.1 | - | 16.1 | White | 30.2 | 100 | Nylon 66 | NA | UL94V-2 | Up to T150 type | 4.5 | Standard | M4 | - | - | - | - | - | |
14.44 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | 12.8 | 8.0 | - | 8 | White | 12.8 | 100 | Nylon 66 | NA | UL94V-2 | Up to T18 type | 3.1 | Standard | M3 | - | - | - | - | - | ||
19.89 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | 21.0 | 12.5 | - | 12.5 | White | 21 | 100 | Nylon 66 | NA | UL94V-2 | Up to T60 type | 4.8 | Standard | M4 | - | - | - | - | - |