Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1014000000 |
1018400000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wiring Method | Mounting method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Rated wire size (mm2) | Wire connection range Min to Max (mm2) | Rated voltage (IEC) (V) | Rated voltage (UL) (V) | LED/Glow lamp | Connectable conductor cross section fine-strand without cable end sleeve | Connectable conductor cross section fine-strand with cable end sleeve | Connectable conductor cross section solid-core | Connectable conductor cross section multi-wired | Rated current In | Nominal rated voltage | Type of electrical connection 1 | Connection position | Number of levels | DIN rail type | Material insulation body | Operation temperature | Width/grid dimension | Height at lowest possible mounting height | Closing plate required | Colour | Length | Type of fuse insert | Type of fuse holder | Type of indication element for defect indication | Supply voltage for defect-indication | Voltage type for defect indication | Type of accessory | Model | Included cover | Driver cutting edge dimension (mm) | Wire coating peeling length (mm) | Terminal screw tightening torque (Nm) | Flame retardant class UL94 | Impulse withstand voltage (kV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.38 € | 25 | 4 Days | - | [DIN rail mount] For DIN35 mm (TS35) | - | - | - | - | - | - | - | - | - | - | - | - | 0.5 - 10 | 0.5 - 6 | 0.5 - 10 | 1.5 - 10 | 6.3 | 250 | Screw connection | Sideways | 1 | DIN rail (top hat rail) 35 mm | Thermoplastic | -50 - 120 | 11.9 | 66.5 | Yes | Beige | 60 | G-fuse 6.3x32 mm | Swivelling | - | 500 | AC | - | - | - | - | - | - | V0 | - | |||
4.85 € | 25 | 4 Days | - | [DIN rail mount] For DIN35 mm (TS35) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 250 | Screw connection | - | 1 | DIN rail (top hat rail) 35 mm | Thermoplastic | -50 - 120 | 11.9 | 66.5 | - | Beige | 60 | - | - | - | - | - | - | - | - | - | - | - | V0 | - |
Loading...
Configure
Basic Attributes
Wiring Method
Mounting method
Parts/Completed products
Number of Poles(Pole)
Screw Size
Number of input/outputs
Rated current (IEC)(A)
Rated current (UL)(A)
Pitch Between Terminals(mm)
Rated wire size(mm2)
Wire connection range Min to Max(mm2)
Rated voltage (IEC)(V)
Rated voltage (UL)(V)
LED/Glow lamp
Connectable conductor cross section fine-strand without cable end sleeve
Connectable conductor cross section fine-strand with cable end sleeve
Connectable conductor cross section solid-core
Connectable conductor cross section multi-wired
Rated current In
Connection position
Closing plate required
Type of fuse insert
Type of fuse holder
Type of indication element for defect indication
Supply voltage for defect-indication
Voltage type for defect indication
Type of accessory
Type
Nominal rated voltage
Type of electrical connection 1
Number of levels
DIN rail type
Material insulation body
Operation temperature
Width/grid dimension
Height at lowest possible mounting height
Colour
Length
Filter by standard shipping days
Optional Attributes