Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T20-B2 |
T20-BC2 |
T20-BC3 |
T20-BC4 |
T20-BCF2 |
T20-BCF3 |
T20-BCF4 |
T20-BCM2 |
T20-BL |
T20-BL2 |
T20-BL3 |
T20-C5 |
T20-C6 |
T20-D6 |
T20-D16 |
T20-D32 |
T20-J02 |
T20-K |
T20-KU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | |
---|---|---|---|---|---|
42.55 € | 1 | 5 Days | R0.5B Type | ||
42.55 € | 1 | 5 Days | ø2BC type | ||
42.55 € | 1 | 5 Days | ø3BC type | ||
42.55 € | 1 | 5 Days | ø4BC type | ||
42.55 € | 1 | 5 Days | ø2BC type (cut face solder plating) | ||
50.25 € | 1 | 5 Days | ø3BC type (cut face solder plating) | ||
42.55 € | 1 | 5 Days | ø4BC type (cut face solder plating) | ||
42.55 € | 1 | 5 Days | ø2BC type (with indentation) | ||
42.55 € | 1 | 5 Days | R0.2B Type (long) | ||
42.55 € | 1 | 5 Days | R0.5B Type (long) | ||
50.25 € | 1 | 5 Days | R1B Type (long) | ||
50.25 € | 1 | 5 Days | ø5C type | ||
42.55 € | 1 | 5 Days | ø6C type | ||
42.55 € | 1 | 5 Days | ø6D type | ||
42.55 € | 1 | 5 Days | ø1.6D type | ||
42.55 € | 1 | 5 Days | ø3.2D type | ||
42.55 € | 1 | 5 Days | R0.2J Type | ||
57.19 € | 1 | 5 Days | ø5K type | ||
57.19 € | 1 | 5 Days | ø3K type |
Loading...
Conforming trowel | FX-8301/FX-8302 |
---|
Configure
Basic Attributes
Shape
Filter by standard shipping days
Optional Attributes