T9 Series Tips【2 Pieces Per Package】

T9 Series Tips
T9-I has a sharp point, while T9-L1 has no sharp point at the tip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T9-I
T9-L1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip dimensions
(mm)

122.56 €

2 Pieces Per Package

1 pack 5 Days Sharp

122.56 €

2 Pieces Per Package

1 pack 5 Days 1

Loading...

  1. 1

Basic information

Type Chip Features Pair of two Number with packs(piece) 2
Applicable products For FM-2023

Tech Support