Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A1165 |
A1166 |
A1486 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Features | Applicable products | Nozzle inner diameter ø (mm) | Nozzle outer diameter ø (mm) | Pad adsorption force (during 392 use) | Pad adsorption force (during 393 use) | Pad adsorption force (during 394 use) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.28 € | 1 | 5 Days | Bent Nozzle | With Stopper | 392 ~ 394 | 1.1 | 1.65 | - | - | - | ||
5.80 € | 1 | 5 Days | Pad | φ3 mm | 392 ~ 394 | - | - | 20g | 3g | 6g | ||
8.28 € | 1 | 9 Days | Straight Nozzle | With Stopper | 392 ~ 394 | 1.1 | 1.65 | - | - | - |
Loading...
Configure
Basic Attributes
Type
Features
Applicable products
Nozzle inner diameter ø(mm)
Nozzle outer diameter ø(mm)
Filter by standard shipping days
Optional Attributes