Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NT-5010-CRM
Part Number
|
---|
NT-5010-CRM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Type of connector shape | Connector shape characteristics | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.48 € | 1 | 5 Days | Male | 10 | Panel Mount | 15 | 600 | Straight | - | Receptacle | With flange/with cap | Normal-core type | NA | 3.5 | Rectangular | NT-5010-LPF12 [Straight plug] | NT-5010-LPF16 [Straight plug] | NT-5010-LPF20 [Straight plug] | NT-5010-LPF24 [Straight plug] | NT-5010-PF12 [Straight plug] | NT-5010-PF16 [Straight plug] | NT-5010-PF20 [Straight plug] | NT-5010-PF24 [Straight plug] | NT-5010-SPF [Straight plug] |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NT |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | IP67 equivalent | Shell Size | 50 |
Operating Temperature Range(°C) | -40 to +85 | Screw for Pipes | NA | Shell plating treatment | Satin chrome |
Contact plating treatment | Silver |
This page is NT Series, part number NT-5010-CRM.
You can find the detail information about specifications and dimensions on part number NT-5010-CRM.
Configure
Basic Attributes
Representative Standard
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Type of connector shape
Connector shape characteristics
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Flange
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NT-5010-CRF |
NT-5010-PF20 |
NT-5010-RF |
NT-5012-CRF |
NT-5012-LPM20 |
NT-5012-PF12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Type of connector shape | Connector shape characteristics | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.64 € | 1 | 5 Days | Female | 10 | Panel Mount | 15 | 600 | Straight | - | Receptacle | With flange/with cap | Reverse-core type | NA | 3.5 | Rectangular | NT-5010-LPM12 [Straight plug] | NT-5010-LPM16 [Straight plug] | NT-5010-LPM20 [Straight plug] | NT-5010-LPM24 [Straight plug] | NT-5010-PM12 [Straight plug] | NT-5010-PM16 [Straight plug] | NT-5010-PM20 [Straight plug] | NT-5010-PM24 [Straight plug] | NT-5010-SPM [Straight plug] | ||
136.35 € | 1 | 5 Days | Female | 10 | Cable Connection | 15 | 600 | Straight | - | Plug | General Shape | Normal-core type | 16.1 to 20.0 | 3.5 | NA | NT-5010-CRM [panel receptacle] | NT-5010-RM [panel receptacle] | - | - | - | - | - | - | - | ||
61.38 € | 1 | Available | 5 Days | Female | 10 | Panel Mount | 15 | 600 | Straight | - | Receptacle | Flange | Reverse-core type | NA | 3.5 | Rectangular | NT-5010-LPM12 [Straight plug] | NT-5010-LPM16 [Straight plug] | NT-5010-LPM20 [Straight plug] | NT-5010-LPM24 [Straight plug] | NT-5010-PM12 [Straight plug] | NT-5010-PM16 [Straight plug] | NT-5010-PM20 [Straight plug] | NT-5010-PM24 [Straight plug] | NT-5010-SPM [Straight plug] | |
83.21 € | 1 | 5 Days | Female | 12 | Panel Mount | 5 | 400 | Straight | - | Receptacle | With flange/with cap | Reverse-core type | NA | 2.0 | Rectangular | NT-5012-LPM12 [Straight plug] | NT-5012-LPM16 [Straight plug] | NT-5012-LPM20 [Straight plug] | NT-5012-LPM24 [Straight plug] | NT-5012-PM12 [Straight plug] | NT-5012-PM16 [Straight plug] | NT-5012-PM20 [Straight plug] | NT-5012-PM24 [Straight plug] | NT-5012-SPM [Straight plug] | ||
141.78 € | 1 | 5 Days | Male | 12 | Cable Connection | 5 | 400 | Angle | - | L-Bend Plug | L-Shaped | Reverse-core type | 16.1 to 20.0 | 2.0 | NA | NT-5012-CRF [panel receptacle] | NT-5012-RF [panel receptacle] | - | - | - | - | - | - | - | ||
90.69 € | 1 | 5 Days | Female | 12 | Cable Connection | 5 | 400 | Straight | - | Plug | General Shape | Normal-core type | 8.0 to 12.0 | 2.0 | NA | NT-5012-CRM [panel receptacle] | NT-5012-RM [panel receptacle] | - | - | - | - | - | - | - |