Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NT-5012-PF12
Part Number
|
---|
NT-5012-PF12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Type of connector shape | Connector shape characteristics | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.69 € | 1 | 5 Days | Female | 12 | Cable Connection | 5 | 400 | Straight | - | Plug | General Shape | Normal-core type | 8.0 to 12.0 | 2.0 | NA | NT-5012-CRM [panel receptacle] | NT-5012-RM [panel receptacle] | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NT |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | IP67 equivalent | Shell Size | 50 |
Operating Temperature Range(°C) | -40 to +85 | Screw for Pipes | NA | Shell plating treatment | Satin chrome |
Contact plating treatment | Silver |
Configure
Basic Attributes
Representative Standard
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Type of connector shape
Connector shape characteristics
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Flange
Filter by CAD data type
Filter by standard shipping days
Optional Attributes