Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WT-307-R
Part Number
|
---|
WT-307-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Contact plating treatment | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.01 € | 1 | 5 Days | Male | 7 | Panel Mount | 15 | Receptacle | Flange | 30 | Normal-core type | No cable connection | 2.0 | Round shape | Nickel | WT-307-P11 [Straight plug] | WT-307-P13 [Straight plug] | WT-307-P15 [Straight plug] | WT-307-P17 [Straight plug] | WT-307-P9 [Straight plug] | - |
Loading...
Connector Shape | Round | Connector series initials | V/W/X | Series starting with V, W, X | WT |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
Operating Temperature Range(°C) | -25 to +85 | Screw for Pipes | NA | Shell plating treatment | Chrome |
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Flange
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes