Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WT-3013-P15
Part Number
|
---|
WT-3013-P15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Contact plating treatment | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.37 € | 1 | 5 Days | Female | 13 | Cable Connection | 5 | Plug | General Shape | 30 | Normal-core type | 14.5 to 16.0 | 1.25 | NA | Gold | WT-3013-R [panel receptacle] | - | - | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | V/W/X | Series starting with V, W, X | WT |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
Operating Temperature Range(°C) | -25 to +85 | Screw for Pipes | NA | Shell plating treatment | Chrome |
This page is WT Series, part number WT-3013-P15.
You can find the detail information about specifications and dimensions on part number WT-3013-P15.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Type of connector shape
Connector shape characteristics
Shell Size
Normal core/reverse core
Used cable outer diameter(φ)
Conforming wire conductor cross section(mm2)
Flange
Contact plating treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WT-304-R |
WT-304-RF |
WT-306-P17 |
WT-307-R |
WT-308-P11 |
WT-308-P15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Contact plating treatment | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.21 € | 1 | 5 Days | Male | 4 | Panel Mount | 15 | Receptacle | Flange | 30 | Normal-core type | No cable connection | 2.0 | Round shape | Nickel | WT-304-P11 [Straight plug] | WT-304-P13 [Straight plug] | WT-304-P15 [Straight plug] | WT-304-P17 [Straight plug] | WT-304-P9 [Straight plug] | - | ||
59.80 € | 1 | 5 Days | Female | 4 | Panel Mount | 15 | Receptacle | Flange | 30 | Reverse-core type | No cable connection | 2.0 | Round shape | Nickel | WT-304-PM11 [Straight plug] | WT-304-PM13 [Straight plug] | WT-304-PM15 [Straight plug] | WT-304-PM17 [Straight plug] | WT-304-PM9 [Straight plug] | - | ||
66.79 € | 1 | 5 Days | Female | 6 | Cable Connection | 15 | Plug | General Shape | 30 | Normal-core type | 16.5 to 18.0 | 2.0 | NA | Nickel | WT-306-R [panel receptacle] | - | - | - | - | - | ||
47.01 € | 1 | 5 Days | Male | 7 | Panel Mount | 15 | Receptacle | Flange | 30 | Normal-core type | No cable connection | 2.0 | Round shape | Nickel | WT-307-P11 [Straight plug] | WT-307-P13 [Straight plug] | WT-307-P15 [Straight plug] | WT-307-P17 [Straight plug] | WT-307-P9 [Straight plug] | - | ||
77.44 € | 1 | 5 Days | Female | 8 | Cable Connection | 10 | Plug | General Shape | 30 | Normal-core type | 10.5 to 12.0 | 2.0 | NA | Nickel | WT-308-R [panel receptacle] | - | - | - | - | - | ||
68.46 € | 1 | 5 Days | Female | 8 | Cable Connection | 10 | Plug | General Shape | 30 | Normal-core type | 14.5 to 16.0 | 2.0 | NA | Nickel | WT-308-R [panel receptacle] | - | - | - | - | - |