Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-480270-0
Part Number
|
---|
1-480270-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Type | Specifications | Pitch (mm) | Applicable Wire Size (AWG) | Material | Note | Allowable Current Supplement | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.26 € | 4 | Available | 5 Days | 10 | Female | 6 | [Other] Motor mount | 10 | 250 | Crimp | Socket · housing (plug) | Double wire receptacle enabled (insulation coating external shape 2.92 mm or less) | 4.95 | 30/28/26/24/22/20/18/16/14/12/10 | - | UL94V-2, nylon | Allowable current is value when using AWG14 wire |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Commercial MATE-N-LOK |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | N/A | Representative Standard | UL / CSA |
Color | Natural Color | Operating Temperature Range(°C) | -55 to +85 |
This page is Commercial Mate-N-Lok Connector, part number 1-480270-0.
You can find the detail information about specifications and dimensions on part number 1-480270-0.
Configure
Basic Attributes
Application
Material
Applicable pin/contact
Number of Poles
Rated Current(A)
Rated Voltage(V)
Wire connection method
Type
Specifications
Pitch(mm)
Applicable Wire Size(AWG)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-171196-0 |
1-171197-0 |
1-480275-0 |
1-480276-0 |
1-480277-0 |
1-480278-0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Type | Specifications | Pitch (mm) | Applicable Wire Size (AWG) | Material | Note | Allowable Current Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.13 € | 4 | Available | 5 Days | 10 | Female | 6 | Panel Mount | 10 | 250 | Crimp | Socket · housing (plug) | NA | 6.1 | 30/28/26/24/22/20/18/16/14/12/10 | - | UL94V-2, nylon | Allowable current is value when using AWG14 wire | |
1.73 € | 4 | Available | 5 Days | 10 | Female | 9 | Panel Mount | 10 | 250 | Crimp | Socket · housing (plug) | NA | 6.1 | 30/28/26/24/22/20/18/16/14/12/10 | - | UL94V-2, nylon | Allowable current is value when using AWG14 wire | |
1.93 € | 4 | Available | 5 Days | 10 | Female | 12 | Panel Mount | 10 | 250 | Crimp | Socket · housing (plug) | NA | 6.1 | 30/28/26/24/22/20/18/16/14/12/10 | - | UL94V-2, nylon | Allowable current is value when using AWG14 wire | |
1.28 € | 4 | Available | 5 Days | 10 | Male | 6 | Panel Mount | 10 | 250 | Crimp | Pin · housing (cap) | NA | 6.1 | 30/28/26/24/22/20/18/16/14/12/10 | - | UL94V-2, nylon | Allowable current is value when using AWG14 wire | |
1.25 € | 4 | Available | 5 Days | 10 | Male | 9 | Panel Mount | 10 | 250 | Crimp | Pin · housing (cap) | NA | 6.1 | 30/28/26/24/22/20/18/16/14/12/10 | - | UL94V-2, nylon | Allowable current is value when using AWG14 wire | |
1.79 € | 4 | Available | 5 Days | 10 | Male | 12 | Panel Mount | 10 | 250 | Crimp | Pin · housing (cap) | NA | 6.1 | 30/28/26/24/22/20/18/16/14/12/10 | - | UL94V-2, nylon | Allowable current is value when using AWG14 wire |