SMB Coaxial Conversion Adapter

SMB Coaxial Conversion Adapter
  • Volume Discount
[Features]
・The SMB Coaxial Conversion Adapter is used to connect different connector models.
· An abundant selection of product types is available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UM.P-HRM.J(40)

Part Number
UM.P-HRM.J(40)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.19 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Application UM plug ⇔ SMA jack conversion Applicable Series SMA / UM Operating Temperature Range(°C) -55 to +85
Property impedance(Ω) 50 Frequency Range(G) 0–1

Tech Support