Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF13-12P-1.25DS(20)
Part Number
|
---|
DF13-12P-1.25DS(20) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Wire connection form | Specification number | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.68 € | 5 | Available |
Same day
Stock | Male | 12 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Single low pin header | Standard Product | NA | Right angle dip | 20 | -35 to +85 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Rated Current(A) | 1 | Allowable Voltage(V) | AC150 | Contact Pitch(mm) | 1.25 |
Terminal pitch(mm) | 1.25 |
This page is Board-to-Cable Connector with 1.25-mm Pitch - DF13 Series, part number DF13-12P-1.25DS(20).
You can find the detail information about specifications and dimensions on part number DF13-12P-1.25DS(20).
Configure
Stock
Basic Attributes
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Wire connection form
Specification number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF13-10DS-1.25C |
DF13-10S-1.25C |
DF13-11S-1.25C |
DF13-12S-1.25C |
DF13-13S-1.25C |
DF13-14P-1.25DSA |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Wire connection form | Specification number | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.28 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | Female | 10 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Double low socket | Standard Product | NA | Crimp case | NA | -35 to +85 | |
13.23 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 10 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA | -35 to +85 | |
14.08 € | 100 Pieces Per Package | 1 pack | 5 Days | Female | 11 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA | -35 to +85 | ||
13.96 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | Female | 12 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA | -35 to +85 | |
0.14 € | 10 | Available | 6 Days | Female | 13 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA | -35 to +85 | ||
41.78 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Male | 14 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Single low pin header | Standard Product | NA | Straight dip | NA | -35 to +85 |