Board-to-Cable Connector with 1.25-mm Pitch - DF13 Series【1-10,000 Pieces Per Package】 (Part Numbers)

Board-to-Cable Connector with 1.25-mm Pitch - DF13 Series
  • Volume Discount
Connector for board-to-cable connection with 1.25-mm pitch. Choose from a number of variations from 2–40 pin, straight-mount, right-angle mount, DIP, and SMT.

[Features]
· Small.
· A low-profile design with a mounting height of 5.8 mm. (The SMT mounting is a straight type, the DIP type is a straight 5.3-mm, and the right-angle type is 3.6-mm.)
· Multipole
· The dual-row type is a multipole connector with up to 40 pins. It is a high-density connector with a surface area of 30% compared to the single-row type.
· Supports automatic mounting.
· The header is available with a suction surface that supports vacuum suction . Therefore, automatic mounting using embossed packing is possible.
· Complete basic functionality despite compact form factor.
· The header includes a box structure to prevent twisting and ensure incorrect insertion is completely prevented.
· Additionally, the Surface Mount (SMT) header is fitted with a reinforcement bracket to prevent solder from peeling.

In-stock made-to-order products cannot be returned or canceled. Thank you for your understanding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DF13-12P-1.25DS(20)

Part Number
DF13-12P-1.25DS(20)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable pin/contact Number Of Cores Connector Type Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Wire connection form Specification number Operating Temperature Range
(°C)

0.68 €

5 Available Same day

Stock

Male12For PCB[Other] Circuit Board Mounting (DIP)AngleTinSingle low pin headerStandard ProductNARight angle dip20-35 to +85

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Rated Current(A) 1 Allowable Voltage(V) AC150 Contact Pitch(mm) 1.25
Terminal pitch(mm) 1.25

This page is Board-to-Cable Connector with 1.25-mm Pitch - DF13 Series, part number DF13-12P-1.25DS(20).
You can find the detail information about specifications and dimensions on part number DF13-12P-1.25DS(20).

Variation of this product

Part Number
DF13-10DS-1.25C
DF13-10S-1.25C
DF13-11S-1.25C
DF13-12S-1.25C
DF13-13S-1.25C
DF13-14P-1.25DSA
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable pin/contact Number Of Cores Connector Type Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Wire connection form Specification number Operating Temperature Range
(°C)

7.28 €

100 Pieces Per Package

1 pack Available Same day

Stock

Female10[Cable Connection] Cable ConnectionCrimpStraightNo terminalDouble low socketStandard ProductNACrimp caseNA-35 to +85

13.23 €

100 Pieces Per Package

1 pack Available 5 Days Female10[Cable Connection] Cable ConnectionCrimpStraightNo terminalSingle low socketStandard ProductNACrimp caseNA-35 to +85

14.08 €

100 Pieces Per Package

1 pack 5 Days Female11[Cable Connection] Cable ConnectionCrimpStraightNo terminalSingle low socketStandard ProductNACrimp caseNA-35 to +85

13.96 €

100 Pieces Per Package

1 pack Available Same day

Stock

Female12[Cable Connection] Cable ConnectionCrimpStraightNo terminalSingle low socketStandard ProductNACrimp caseNA-35 to +85

0.14 €

10 Available 6 Days Female13[Cable Connection] Cable ConnectionCrimpStraightNo terminalSingle low socketStandard ProductNACrimp caseNA-35 to +85

41.78 €

100 Pieces Per Package

1 pack Available 6 Days Male14For PCB[Other] Circuit Board Mounting (DIP)StraightTinSingle low pin headerStandard ProductNAStraight dipNA-35 to +85

Tech Support