Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF1B-12EP-2.5RC
Part Number
|
---|
DF1B-12EP-2.5RC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.23 € | 5 | Available | 5 Days | - | Male | 12 | [Cable Connection] Cable Connection | 3 | [Other] Crimp/welding | Straight | No terminal | Relay Plug | Single row | Complete Lock | NA | 2.5 | 2.5 | - |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -35 to +85 |
Rated voltage (standard)(V) | UL CSA: 30V |
This page is Discrete Wire Connector for Connection, DF1B Series (2.5 mm Pitch), part number DF1B-12EP-2.5RC.
You can find the detail information about specifications and dimensions on part number DF1B-12EP-2.5RC.
Configure
Basic Attributes
Connector Type
Wiring Method
Applicable pin/contact
Number Of Cores
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF1B-10DP-2.5DSA(01) |
DF1B-10DS-2.5RC |
DF1B-10EP-2.5RC |
DF1B-12ES-2.5RC |
DF1B-12P-2.5DSA(01) |
DF1B-12S-2.5R |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.58 € | 5 | Available | 5 Days | - | Male | 10 | For PCB | 3 | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | Double row | NA | NA | 2.5 | 2.5 | - | ||
13.10 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Female | 10 | [Cable Connection] Cable Connection | 3 | [Other] Crimp/welding | Straight | No terminal | Socket | Double row | NA | NA | 2.5 | 2.5 | Applies to relay plugs (simple locks) and various pin headers | |
0.20 € | 10 | Available | 5 Days | - | Male | 10 | [Cable Connection] Cable Connection | 3 | [Other] Crimp/welding | Straight | No terminal | Relay Plug | Single row | Complete Lock | NA | 2.5 | 2.5 | - | ||
0.17 € | 5 | Available | 5 Days | - | Female | 12 | Panel Mount | 3 | [Other] Crimp/welding | Straight | No terminal | Relay socket | Single row | Complete Lock | NA | 2.5 | 2.5 | - | ||
0.49 € | 5 | Available | 5 Days | 10 | Male | 12 | For PCB | 3 | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | Single row | NA | NA | 2.5 | 2.5 | - | ||
0.09 € | 25 | Available | 5 Days | - | Female | 12 | [Cable Connection] Cable Connection | 3 | [Other] Crimp/welding | Straight | No terminal | Socket | Single row | NA | NA | 2.5 | 2.5 | Applies to relay plugs (simple locks) and various pin headers |