Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DF1B-2428PC |
DF1B-2428PCF |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.81 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | Male | - | [Cable Connection] Cable Connection | 3 | Crimp | - | Tin | Terminal | NA | NA | 24–28 | NA | NA | Packaging Type: Various | |
228.63 € | 10,000 Pieces Per Package | 1 pack | Available | 5 Days | - | Male | - | [Cable Connection] Cable Connection | 3 | Crimp | - | Tin | Terminal | NA | NA | 24–28 | NA | NA | Packaging Type: Reel |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -35 to +85 |
Rated voltage (standard)(V) | UL CSA: 30V |
Configure
Basic Attributes
Number Of Cores
Connector Type
Connection direction
Applicable pin/contact
Rated Current(A)
Wiring Method
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes