Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF1B-36DS-2.5RC
Part Number
|
---|
DF1B-36DS-2.5RC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.23 € | 5 | Available | 5 Days | - | Female | 36 | [Cable Connection] Cable Connection | 3 | [Other] Crimp/welding | Straight | No terminal | Socket | Double row | NA | NA | 2.5 | 2.5 | Applies to relay plugs (simple locks) and various pin headers |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -35 to +85 |
Rated voltage (standard)(V) | UL CSA: 30V |
Configure
Basic Attributes
Connector Type
Wiring Method
Applicable pin/contact
Number Of Cores
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes