Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF1B-R24A(06)
Part Number
|
---|
DF1B-R24A(06) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.09 € | 25 | Available | 5 Days | - | Female | - | [Cable Connection] Cable Connection | 3 | Pressure Welding | - | Gold | Terminal | NA | NA | 24 | NA | NA | Packaging Type: Various |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -35 to +85 |
Rated voltage (standard)(V) | UL CSA: 30V |
This page is Discrete Wire Connector for Connection, DF1B Series (2.5 mm Pitch), part number DF1B-R24A(06).
You can find the detail information about specifications and dimensions on part number DF1B-R24A(06).
Configure
Basic Attributes
Number Of Cores
Connector Type
Connection direction
Applicable pin/contact
Rated Current(A)
Wiring Method
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF1B-10DP-2.5DSA(01) |
DF1B-10DS-2.5RC |
DF1B-10EP-2.5RC |
DF1B-R26 |
DF1B-R26A(06) |
DF1B-R28 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.58 € | 5 | Available | 5 Days | - | Male | 10 | For PCB | 3 | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | Double row | NA | NA | 2.5 | 2.5 | - | ||
13.10 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Female | 10 | [Cable Connection] Cable Connection | 3 | [Other] Crimp/welding | Straight | No terminal | Socket | Double row | NA | NA | 2.5 | 2.5 | Applies to relay plugs (simple locks) and various pin headers | |
0.20 € | 10 | Available | 5 Days | - | Male | 10 | [Cable Connection] Cable Connection | 3 | [Other] Crimp/welding | Straight | No terminal | Relay Plug | Single row | Complete Lock | NA | 2.5 | 2.5 | - | ||
0.02 € | 50 | 5 Days | - | Female | - | [Cable Connection] Cable Connection | 2 | Pressure Welding | - | Tin | Terminal | NA | NA | 26 | NA | NA | Packaging Type: Various | |||
0.09 € | 25 | Available | 5 Days | - | Female | - | [Cable Connection] Cable Connection | 2 | Pressure Welding | - | Gold | Terminal | NA | NA | 26 | NA | NA | Packaging Type: Various | ||
2.82 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Female | - | [Cable Connection] Cable Connection | 1 | Pressure Welding | - | Tin | Terminal | NA | NA | 28 | NA | NA | Packaging Type: Various |