Discrete Wire Connector for Connection, DF1B Series (2.5 mm Pitch)【1-10,000 Pieces Per Package】 (Part Numbers)

Discrete Wire Connector for Connection, DF1B Series (2.5 mm Pitch)
  • Volume Discount
[Features]
· A new type of connector in which IDC terminals are inserted into the case.
· By using both crimp terminals and IDC terminals, wires with different current capacities can be used in the same case.
· Terminals can be replaced after connection, providing excellent maintainability.
· IDC part is protected by the case to provide a high level of reliability.
· No need for an expensive IDC machine as IDC work can be performed by simply replacing the applicator on a conventional crimping machine.
· High-profile headers are also available for supporting board potting (filling with resin) performed as a waterproofing measure.
· Single-row and double-row contact configurations with standard tin or gold plating for each of the “board-to-cable” and “in-line” series products.
[Applications]
· Convenient for various types of wiring.
· For all types of OA equipment, including copy machines and printers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DF1B-10DS-2.5RC

Part Number
DF1B-10DS-2.5RC
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Terminal pitch
(mm)
Special Notes

13.10 €

100 Pieces Per Package

1 pack Available 5 Days -Female10[Cable Connection] Cable Connection3[Other] Crimp/weldingStraightNo terminalSocketDouble rowNANA2.52.5Applies to relay plugs (simple locks) and various pin headers

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Allowable Voltage(V) AC250 Representative Standard UL / CSA Operating Temperature Range(°C) -35 to +85
Rated voltage (standard)(V) UL CSA: 30V

This page is Discrete Wire Connector for Connection, DF1B Series (2.5 mm Pitch), part number DF1B-10DS-2.5RC.
You can find the detail information about specifications and dimensions on part number DF1B-10DS-2.5RC.

Variation of this product

Part Number
DF1B-10DEP-2.5RC
DF1B-10DES-2.5RC
DF1B-10DP-2.5DSA(01)
DF1B-10EP-2.5RC
DF1B-10ES-2.5RC
DF1B-10P-2.5DS(01)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Terminal pitch
(mm)
Special Notes

37.71 €

100 Pieces Per Package

1 pack Available 5 Days -Male10[Cable Connection] Cable Connection3[Other] Crimp/weldingStraightNo terminalRelay PlugDouble rowComplete LockNA2.52.5-

40.23 €

100 Pieces Per Package

1 pack Available 5 Days -Female10Panel Mount3[Other] Crimp/weldingStraightNo terminalRelay socketDouble rowComplete LockNA2.52.5-

0.58 €

5 Available 5 Days -Male10For PCB3[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderDouble rowNANA2.52.5-

0.20 €

10 Available 5 Days -Male10[Cable Connection] Cable Connection3[Other] Crimp/weldingStraightNo terminalRelay PlugSingle rowComplete LockNA2.52.5-

0.20 €

10 Available 5 Days -Female10Panel Mount3[Other] Crimp/weldingStraightNo terminalRelay socketSingle rowComplete LockNA2.52.5-

0.62 €

5 Available 5 Days 10Male10For PCB3[Other] Circuit Board Mounting (DIP)AngleGoldPin HeaderSingle rowNANA2.52.5-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360