Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A3B-12D-2C
Part Number
|
---|
A3B-12D-2C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.26 € | 10 | Available | 5 Days | - | Female | 12 | Cable Connection | 1 | Crimp | Straight | NA | Socket | NA | NA | 30 to 26 / 36 to 32 | 2 | - |
Loading...
Connector series initials | A/B/C | A/B/C | A3 | Allowable Voltage(V) | AC200 |
---|---|---|---|---|---|
Cut sales | NA | Operating Temperature Range(°C) | -55 to +85 |
This page is 2-mm Pitch Pin Header (Terminal 2-Row Type) A3 Series, part number A3B-12D-2C.
You can find the detail information about specifications and dimensions on part number A3B-12D-2C.
Configure
Basic Attributes
Conforming wire size(AWG)
Contact sex
Number Of Cores
Connector Type
Rated Current(A)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A3-4PA-2SV(71) |
A3-50DA-2DS(71) |
A3A-10DA-2SV(71) |
A3B-14D-2C |
A3B-18D-2C |
A3B-20PA-2DS(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.68 € | 10 | Available | 5 Days | 10 | Male | 4 | For PCB | 1 | [Other] Circuit Board Mounting (SMT) | Straight | Gold | Pin Header | NA | NA | NA | 2 | - | |
6.02 € | 1 | Available | 5 Days | 10 | Female | 50 | Board-to-Board | 1 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | NA | NA | NA | 2 | - | |
0.80 € | 5 | Available | 5 Days | 10 | Female | 10 | Board-to-Board | 1 | [Other] Circuit Board Mounting (SMT) | Straight | Gold | Receptacle | NA | With Hub | NA | 2 | - | |
0.28 € | 10 | Available | 5 Days | - | Female | 14 | Cable Connection | 1 | Crimp | Straight | NA | Socket | NA | NA | 36 to 32 / 30 to 26 | 2 | - | |
0.28 € | 10 | Available | 5 Days | 10 | Female | 18 | Cable Connection | 1 | Crimp | Straight | NA | Socket | NA | NA | 36 to 32 / 30 to 26 | 2 | - | |
0.98 € | 5 | Available | 5 Days | 10 | Male | 20 | For PCB | 1 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Pin Header | NA | NA | NA | 2 | - |