Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A3C-6DA-2DSA(71)
Part Number
|
---|
A3C-6DA-2DSA(71) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.29 € | 5 | Available | 5 Days | - | Female | 6 | Board-to-Board | 1 | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Receptacle | Lead length 3mm | NA | NA | 2 | - |
Loading...
Connector series initials | A/B/C | A/B/C | A3 | Allowable Voltage(V) | AC200 |
---|---|---|---|---|---|
Cut sales | NA | Operating Temperature Range(°C) | -55 to +85 |
This page is 2-mm Pitch Pin Header (Terminal 2-Row Type) A3 Series, part number A3C-6DA-2DSA(71).
You can find the detail information about specifications and dimensions on part number A3C-6DA-2DSA(71).
Configure
Basic Attributes
Wiring Method
Contact sex
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A3-20DA-2SV(71) |
A3-44DA-2DS(71) |
A3-4PA-2SV(71) |
A3-50DA-2DS(71) |
A3A-10DA-2SV(71) |
A3C-8DA-2DSC(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.17 € | 1 | 5 Days | 10 | Female | 20 | Board-to-Board | 1 | [Other] Circuit Board Mounting (SMT) | Straight | Gold | Receptacle | NA | NA | NA | 2 | - | ||
5.07 € | 1 | Available | 5 Days | - | Female | 44 | Board-to-Board | 1 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | NA | NA | NA | 2 | - | |
0.68 € | 10 | Available | 5 Days | 10 | Male | 4 | For PCB | 1 | [Other] Circuit Board Mounting (SMT) | Straight | Gold | Pin Header | NA | NA | NA | 2 | - | |
6.02 € | 1 | Available | 5 Days | 10 | Female | 50 | Board-to-Board | 1 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | NA | NA | NA | 2 | - | |
0.80 € | 5 | Available | 5 Days | 10 | Female | 10 | Board-to-Board | 1 | [Other] Circuit Board Mounting (SMT) | Straight | Gold | Receptacle | NA | With Hub | NA | 2 | - | |
1.30 € | 5 | Available | 5 Days | - | Female | 8 | Board-to-Board | 1 | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Receptacle | Lead length 2mm | NA | NA | 2 | - |