Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF3-12S-2C
Part Number
|
---|
DF3-12S-2C |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.75 € | 100 Pieces Per Package | 1 pack | 6 Days | - | Female | 12 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Rated Current(A) | 3 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -55 – 105 |
This page is Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch), part number DF3-12S-2C.
You can find the detail information about specifications and dimensions on part number DF3-12S-2C.
Configure
Basic Attributes
Connector Type
Applicable pin/contact
Number Of Cores
Allowable Voltage(V)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF3-10S-2C |
DF3-13S-2C |
DF3-14S-2C |
DF3-15S-2C |
DF3-22SC |
DF3-22SCC |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.01 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Female | 10 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | |
9.07 € | 100 Pieces Per Package | 1 pack | 6 Days | - | Female | 13 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
9.45 € | 100 Pieces Per Package | 1 pack | 6 Days | - | Female | 14 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
9.80 € | 100 Pieces Per Package | 1 pack | 6 Days | - | Female | 15 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
3.75 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Female | - | - | AC250 | Crimp | - | Tin | Loose terminal | 22 | NA | NA | |
8.53 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Female | - | - | AC250 | Crimp | - | Gold | Loose terminal | 22 | NA | NA |