Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF11-10DP-2DSA(08)
Part Number
|
---|
DF11-10DP-2DSA(08) |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.81 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plating | -30 to +85 | 2 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Representative Standard | UL / CSA |
This page is DF11 Series 2‑mm Grid Double-Row Connector (UL / CSA Standard Certified Product), part number DF11-10DP-2DSA(08).
You can find the detail information about specifications and dimensions on part number DF11-10DP-2DSA(08).
Configure
Basic Attributes
Allowable Voltage(V)
Wiring Method
Conforming Cable
Conforming cable outer diameter(mm)
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Specification number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF11-10DP-2DS(24) |
DF11-10DP-2DS(52) |
DF11-10DP-2DSA(01) |
DF11-10DP-2DSA(24) |
DF11-10DS-2C |
DF11-10DS-2DSA(05) |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 5 | Available | 6 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 | ||
0.59 € | 5 | Available | 6 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Pin Header | NA | NA | - | 2 | - | Gold plated, magazine packaging | -30 to +85 | 2 | ||
0.50 € | 5 | Available | 6 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | NA | NA | - | 2 | - | Gold Plating | -30 to +85 | 2 | ||
0.33 € | 5 | Available | 6 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 | ||
7.92 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | Female | 10 | [Cable Connection] Cable Connection | 2 | AC250 | Crimp | Straight | No terminal | Socket | NA | NA | - | 2 | - | - | -30 to +85 | 2 | |
53.13 € | 100 Pieces Per Package | 1 pack | 6 Days | - | Female | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Receptacle | NA | NA | - | 2 | - | Tin plating | -30 to +85 | 2 |